??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 6K-UI-RH10-02
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 6K-UI-RH10-02
VERF
Availability
Available
BC
Order code
BOS02CR
TC
Artikelbezeichnung
BOS 6K-UI-RH10-02
PX
Product view
49403_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
W
Gewicht
0.20500 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 6K, Dimension = 12 x 34 x 21.6 mm, Interface = PNP/NPN/IO-Link NO/NC, Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, triangulation, Special optical feature = Background suppression, Beam characteristic = Divergent, Light type = LED, red light, Light spot size = 15 x 15 mm at 200 mm, Range = 1...200 mm, Connection = Cable, 2 m, PVC, Housing material = ABS, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.